text.skipToContent text.skipToNavigation

Alternate Catalog No. : S256 6

Catalog No. : S2566

Description:  HS CANT CHNL BRKT 6IN STL

UPC: 616013274699

Bracket, Cantilever Half-Slot Channel, Length 6 Inches, Height 3-1/2 Inches, Design Load 1,000 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Length

6 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD Superstrut Cobra® clamps - CA

EPD Galvanized Superstrut® channels US

End of Life instructions Superstrut channels CA

EPD Superstrut Steel channels - CA

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here