text.skipToContent text.skipToNavigation

Alternate Catalog No. : S256 12

Catalog No. : S25612

Description:  HS CANT CHNL BRKT 12IN STL

UPC: 616013274736

Bracket, Cantilever Half-Slot Channel, Length 12 Inches, Height 3-1/2 Inches, Design Load 500 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Length

12 in

Height

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here