text.skipToContent text.skipToNavigation

Catalog No. : S256-26SS6

Description:  STRUT BRACKET 26 1/2 SS6

UPC: 616013122846

Made or assembled in Canada.

Cantilever Bracket. Strut Bracket. Channel 26-1/2 Inch Length X 3-1/2 Inch, 2-Hole Plate. Height X 1-5/8 Inch Width. Design Load 250 pounds.316 Stainless Steel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

1

Classifications

Brand Name

Superstrut

Dimensions

Length

26 in

Height

3-1/2 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N