text.skipToContent text.skipToNavigation

Catalog No. : S256-14SS6C

Description:  HS CANT CHNL BRKT 14IN SS6

UPC: 616013148631

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

1

Bracket Type

Channel Support

Classifications

Brand Name

Superstrut

Dimensions

Length

14-1/2 in