text.skipToContent text.skipToNavigation

Catalog No. : S252-15HDGC

Description:  SPECIAL STRUT BRACKET 15 INCH STL

UPC: 616013095560

Made or assembled in Canada.

Special Strut Bracket 15 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

15 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N