text.skipToContent text.skipToNavigation

Alternate Catalog No. : S251 36

Catalog No. : S25136

Description:  CANT BK-BK CHNL BRKT LEN 36IN STL

UPC: 616013273418

Bracket, Back to Back Cantilever Channel, Length 36 Inches, Height 6-1/4 Inches, Design Load 500 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

36 in

Height

6-1/4 in

Documents/Support Tools

Sales Drawing

Click here