text.skipToContent text.skipToNavigation

Alternate Catalog No. : S251 24

Catalog No. : S25124

Description:  CANT BK-BK CHNL BRKT LEN 24IN STL

UPC: 616013273333

Bracket, Back to Back Cantilever Channel, Length 24 Inches, Height 6-1/4 Inches, Design Load 800 Pounds, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

24 in

Height

6-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here