Catalog No. : S251-32HDGC
Description: CANT BK-BK CHNL BRKT LEN 32IN HDG
UPC: 786210099019
Made or assembled in Canada.
Bracket, Back to Back Cantilever Channel, Length 32 Inches, Height 6-1/4 Inches, Design Load 500 Pounds, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
32 in |
|
Height |
6-1/4 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |