text.skipToContent text.skipToNavigation

Catalog No. : S251-26SS6C

Description:  CANT BK-BK CHNL BRKT LEN26IN 316SS

UPC: 616013122013

Made or assembled in Canada.

Bracket, Back to Back Cantilever Channel, Length 26 Inches, Height 6-1/4 Inches, Design Load 650 Pounds, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

26 in

Height

6-1/4 in

Documents/Support Tools

Sales Drawing

Click here