text.skipToContent text.skipToNavigation

Catalog No. : S251-12SS6C

Description:  CANT BK-BK CHNL BRKT LEN 12IN 316SS

UPC: 782980009562

Made or assembled in Canada.

Bracket, Back to Back Cantilever Channel, Length 12 Inches, Height 6-1/4 Inches, Design Load 1,650 Pounds, 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

316 Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

12.1 in

Documents/Support Tools

Sales Drawing

Click here