Alternate Catalog No. : S250 6
Catalog No. : S2506
Description: CANT HS CHNL BRKT LEN 6IN STL
UPC: 616013272930
Bracket, Cantilever Half-Slot Channel, Length 6 Inches, Height 4-5/8 Inches, Design Load 1,500 Pounds, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
Category |
Electrical fixture brackets |
Special Features |
Excellent corrosion reisistance |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
GoldGalv/Standard |
Number Of Holes |
2 |
Bracket Type |
Channel Support |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
6 in |
Height |
4-5/8 in |
Documents/Support Tools
Sales Drawing |