text.skipToContent text.skipToNavigation

Catalog No. : S250-6SS6C

Description:  SS316 STRUT BRACKET

UPC: 616013095546

Made or assembled in Canada.

Bracket, Cantilever Half-Slot Channel, Length 6 Inches, Height 4-5/8 Inches, Design Load 1,500 Pounds, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

6 in

Height

4-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here