text.skipToContent text.skipToNavigation

Catalog No. : S250-26SS6C

Description:  12IN MOUNTED WALL BRACKET 316

UPC: 616013128077

Made or assembled in Canada.

Cantilever Bracket. Strut Bracket. Channel 26-1/2 Inch Length X 4-5/8 Inch, 2-Hole Plate. Height X 1-5/8 Inch Width. Design Load 400 pounds. 316 Stainless Steel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

26 in

Height

4-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here