Catalog No. : S250-26HDGC
Description: CANT HS CHNL BRKT LEN 26IN HDG STL
UPC: 786210098180
Made or assembled in Canada.
Cantilever Bracket. Strut Bracket. Channel 26-1/2 Inch Length X 4-5/8 Inch, 2-Hole Plate. Height X 1-5/8 Inch Width. Design Load 400 pounds. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical fixture brackets |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Number Of Holes |
2 |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
26 in |
Height |
4-5/8 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
Model |
Wall bracket |
Angle |
90-90 ° |
Material |
Steel |
Stainless steel, pickled |
N |
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
Sales Drawing |