text.skipToContent text.skipToNavigation

Catalog No. : S250-20HDGC

Description:  CANT HS CHNL BRKT LEN 20IN HDG STL

UPC: 786210098241

Made or assembled in Canada.

Bracket, Cantilever Half-Slot Channel, Length 20 Inches, Height 4-5/8 Inches, Design Load 400 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

20 in

Height

4-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here