text.skipToContent text.skipToNavigation

Catalog No. : S250-12HDG-SP

Description:  STRUT SPECIAL MOUNT BRCKT 12 INCH

UPC: 616013116265

Made or assembled in Canada.

Bracket - Channel. Cantilever. 12 Inch Depth Halt Slot Channel X 4-5/8 Inch Plate. 2 Holes in plate. Design load 800 pounds. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

12 in

Height

4-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here