text.skipToContent text.skipToNavigation

Catalog No. : S249R-38HDG

Description:  CANTILEVER BKT REINF 38 1/2 HDG

UPC: 616013130667

Made or assembled in Canada.

Cantilever Bracket. Supported Strut Bracket. Channel 38-1/2 Inch Length X 11-1/2 Inch Height X 1-5/8 Inch Width. Design Load 1500 pounds. Zinc coating is applied by hot-dipping after fabrication. Is in conformance with ASTM A-123, Grade 65 specification standards. Minimum of 2.5 mill thickness.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

38-1/2 in

Height

11-1/2 in

Width

1-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized