Catalog No. : S249-8AL
Description: STRUT HEAVY DUTY BRKT 8 1/2 INCH AL
UPC: 616013117569
Bracket, Cantilever Channel Support, Bracket Length 8 Inches, Hole to Hole 3-1/4 Inches, Channel Length 8-1/2 Inches, Aluminum
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fixture brackets |
Specifications
Material |
Aluminum |
Number Of Holes |
2 |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
8-1/2 in |
Height |
8 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
Model |
Wall bracket |
Angle |
90-90 ° |
Material |
Aluminium |
Stainless steel, pickled |
N |
Documents/Support Tools
Sales Drawing |