text.skipToContent text.skipToNavigation

Catalog No. : S249-47HDG

Description:  STRUT,HEAVY-DUTY BRCKET 47IN HDG

UPC: 616013114698

Made or assembled in Canada.

Cantilever Channel Support Bracket, 47-1/2 inch long X 9 inch tall, design load 1500 pounds. Hot Dipped Galvanized. For Metal Framing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

47-1/2 in

Height

9 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N