text.skipToContent text.skipToNavigation

Catalog No. : S249-44SS6C

Description:  CANTILEVER BRACKET 44 INCH 316SS

UPC: 616013124703

Cantilever Bracket. Supported Strut Bracket. Channel 44-1/2 Inch Length X 1-5/8 Inch Width. 316 Stainless Steel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

44-1/2 in

Width

1-5/8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here