text.skipToContent text.skipToNavigation

Catalog No. : S249-38HLSS6C

Description:  STRUT BRACKET HEAVY LOAD 38IN 316SS

UPC: 616013148204

Made or assembled in Canada.

Bracket, Heavy Load Cantilever Channel Support, Bracket Length 11-1/2 Inches, Hole to Hole 3-1/4 Inches, Channel Length 38-1/2 Inches, Design Load 600 Pounds, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Stainless Steel

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

38-1/2 in

Height

11-1/2 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Stainless steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here