text.skipToContent text.skipToNavigation

Catalog No. : S249-38HDG

Description:  HDG 38 1/2 CANTILEVER BKT

UPC: 786210561769

Made or assembled in Canada.

Bracket, Cantilever Channel Support, Bracket Length 11-1/2 Inches, Hole to Hole 3-1/4 Inches, Channel Length 38-1/2 Inches, Design Load 600 Pounds, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here