text.skipToContent text.skipToNavigation

Catalog No. : S249-32AL

Description:  AL 32 1/2 STRUT BRACKET

UPC: 616013136843

Bracket, Cantilever Channel Support, Bracket Length 11-1/2 Inches, Hole to Hole 3-1/4 Inches, Channel Length 32-1/2 Inches, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Aluminum

Classifications

Brand Name

Superstrut

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Aluminium

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Colour

None

Documents/Support Tools

Sales Drawing

Click here