text.skipToContent text.skipToNavigation

Catalog No. : S249-14AL

Description:  AL 14 1/2 CANTILEVER BKT

UPC: 616013105931

Bracket, Cantilever Channel Support, Bracket Length 9 Inches, Hole to Hole 3-1/4 Inches, Channel Length 14-1/2 Inches, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Aluminum

Number Of Holes

2

Classifications

Brand Name

Superstrut

Dimensions

Length

14-1/2 in

Height

9 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Aluminium

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here