text.skipToContent text.skipToNavigation

Catalog No. : S247WH

Description:  BRACKET WHITE PODER FINISH

UPC: 616013115855

Made or assembled in Canada.

Bracket, Channel Support, Height 5-7/8 Inches, Length 4-3/4 Inches, Width 1-5/8 Inches, White Urethane Powder Coated Steel, For use with A1200, A1400, B1202, and B1402 Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Specifications

Material

Steel

Finish

White Powder

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

4-3/4 in

Height

5-7/8 in

Documents/Support Tools

Sales Drawing

Click here