text.skipToContent text.skipToNavigation

Catalog No. : S226HDG

Description:  90 DEG BRKT HT 6IN LEN 18-1/2IN HDG

UPC: 616013083055

Bracket, 90 Degree, Height 6 Inches, Length 18-1/2 Inches, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Design Uniform Load 1,000 Pounds (A1200 Series) 750 Pounds (A1400 Series), Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

18-1/2 in

Height

6 In

Width

1-5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here