Catalog No. : S222HDG
Description: 90 DEG BRKT HT 6IN LEN 16-1/2IN HDG
UPC: 616013095393
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately |
|
Application |
Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel. |
Specifications
|
Material |
Steel |
|
Finish |
Hot Dipped Galvanized |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |