text.skipToContent text.skipToNavigation

Alternate Catalog No. : S218 HDG

Catalog No. : S218HDG

Description:  90 DEG BRKT HT 6IN LEN 14-1/2IN HDG

UPC: 616013025871

Bracket, 90 Degree, Height 6 Inches, Length 14-1/2 Inches, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Design Uniform Load 650 Pounds (A1200 Series) 500 Pounds (A1400 Series), Hot-Dip Galvanized
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here