text.skipToContent text.skipToNavigation

Catalog No. : S213WHE

Description:  3 HOLE OUTDOOR ROUND COVER WHITE

UPC: 42269652408

Two applications: To install an outdoor lampholder or to serve as a junction box.

Round Standard Lampholder Cover, Diameter 4-1/8 Inches, Hub Size 1/2 Inch, White, Aluminum, Three Tapped Holes, with Gasket, Screws, and Plugs
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Three-hole cover is supplied with a 1/2" closure plug.
  • Supplied with sealing gasket and cover screw.

Descriptors

Category

Electrical box covers

Specifications

Material

Aluminum

Shape

Round

Color

White

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

UL E51152
UL E51152

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Diameter

104.775 mm

Shape

Round

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

White

With screws

Y

Sealable

Y

Documents/Support Tools

Sales Drawing

Click here