Catalog No. : S212G-CN
Description: 2 LAMP ROUND BOX KIT SILVER TRADIT
UPC: 42269009592
Accent lighting fixture for highlighting outdoor signs and architectural details
- Clean lines and precision manufacturing result in a fixture that will enhance any application.
- Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.
Descriptors
|
Category |
Landscape lighting |
Specifications
|
Style |
2-Lamp Floodlight |
|
Wattage |
150 W |
|
Number Of Lamps |
2 |
|
Fixture Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E77360 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E77360 | N/A | IEZR | N/A | N/A |
|
Suitable for wall mounting |
Y |
|
Suitable for suspended mounting |
N |
|
Suitable for ceiling mounting |
Y |
|
Suitable for pedestal/floor mounting |
N |
|
Adjustability |
Swivelling |
|
With movement sensor |
N |
|
With light sensor |
N |
|
With light source |
Y |
|
Suitable for number of lamps |
2 |
|
Colour housing |
Silver |
Documents/Support Tools
|
Sales Drawing |