text.skipToContent text.skipToNavigation

Catalog No. : S212BRG-CN

Description:  2 LAMP ROUND BOX KIT BRONZE TRADIT

UPC: 42269009608

Accent lighting fixture for highlighting outdoor signs and architectural details

Floodlight Kit, Round, 2 Lamp, Bronze, Tradit with Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clean lines and precision manufacturing result in a fixture that will enhance any application.
  • Positive-locking mounting arm keeps fixture in aimed position to reduce costly callbacks.

Descriptors

Category

Landscape lighting

Specifications

Style

2-Lamp Floodlight

Wattage

150 W

Number Of Lamps

2

Fixture Material

Aluminum

Color

Bronze

Classifications

Brand Name

Red Dot

Standard

UL E77360

ETIM EC001744 Downlight/spot/floodlight

Suitable for wall mounting

Y

Suitable for suspended mounting

N

Suitable for ceiling mounting

Y

Suitable for pedestal/floor mounting

N

Adjustability

Swivelling

With movement sensor

N

With light sensor

N

With light source

Y

Suitable for number of lamps

2

Colour housing

Bronze

Documents/Support Tools

Sales Drawing

Click here