text.skipToContent text.skipToNavigation

Catalog No. : S212BKG-CN

Description:  2 LAMP ROUND BOX KIT BLACK TRADIT

UPC: 42269011007

Accent lighting fixture for highlighting outdoor signs and architectural details

Floodlight Kit, Round, 2 Lamp, Black, Traditional with Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Landscape lighting

Specifications

Style

2-lamp Traditionnal Floodlight

Wattage

150 W

Number Of Lamps

2

Fixture Material

Aluminum

Color

Black

Classifications

Brand Name

Red Dot

Documents/Support Tools

Sales Drawing

Click here