text.skipToContent text.skipToNavigation

Catalog No. : S211BKE

Description:  1 HOLE OUTDOOR ROUND COVER BLACK

UPC: 42269010994

Two applications: To install an outdoor lampholder or to serve as a junction box.

Round Standard Lamp Holder Cover and gasket, 4-1/8 Inch Diameter, Hub Size 1/2 Inch, Black, Aluminum, One Tapped Hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Outdoor lighting accessories

Type

Outdoor Lampholders and Accessories

Application

To install an oudoor lampholder or to serve as a weatherproof junction box

Specifications

Material

Aluminum

Color

Black

Classifications

Brand Name

Red Dot

Documents/Support Tools

Sales Drawing

Click here