text.skipToContent text.skipToNavigation

Catalog No. : S204HDGC

Description:  90 DEG BRKT HT 4IN LEN 8-1/2IN HDG

UPC: 786210718347

Made or assembled in Canada.

Bracket, 90 Degree, Height 4 Inches, Length 8-1/2 Inches, Width 1-5/8 Inch, Hole Diameter 9/16 Inch, Design Uniform Load 650 Pounds (A1200 Series) 500 Pounds (A1400 Series), Hot-Dip Galvanized
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Length

8-1/2 in

Height

4 in

Width

1-5/8 in

Thickness

1/4 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here