Catalog No. : S203-38HDG
Description: SUPPORT BRACKET 38 1/2inch
UPC: 786210563664
Made or assembled in Canada.
Support, Cantilever, Length 38-1/2 Inches, Height 8 Inches, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Shelf brackets |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
38-1/2 in |
Height |
8 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
Model |
Wall bracket |
Angle |
90-90 ° |
Material |
Steel |
Stainless steel, pickled |
N |
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
Sales Drawing |