text.skipToContent text.skipToNavigation

Catalog No. : S203-32HDG

Description:  SUPPORT BRACKET 32 1/2 INCH

UPC: 786210562612

Made or assembled in Canada.

Support, Cantilever, Length 32-1/2 Inches, Height 8 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Shelf brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

32-1/2 in

Height

8 in

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here