text.skipToContent text.skipToNavigation

Catalog No. : S202-9HDG

Description:  CROSS MEMBER LEN 9IN HDG STL

UPC: 786210561707

Made or assembled in Canada.

Cross Member, Total Length 9 Inches, Length to Rod Holes 8 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

9 in

Documents/Support Tools

Sales Drawing

Click here