Catalog No. : S202-33HDG
Description: CROSS MEMBER LEN 33IN HDG STL
UPC: 616013120453
Made or assembled in Canada.
Cross Member, Total Length 33 Inches, Length to Rod Holes 32 Inches, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Angle brackets |
Application |
For use in metal framing applications |
Specifications
Material |
Steel |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
33 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
Model |
Wall bracket |
Angle |
90-90 ° |
Material |
Steel |
Stainless steel, pickled |
N |
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
Sales Drawing |