Catalog No. : S201-L-16-HDG
Description: LH 90DEG BRKT HT4-7/16 LEN16 HDG
UPC: 616013086926
Bracket, Left Hand 90 Degree, Height 4-7/16 Inches, Length 16 Inches, Width 1-5/8 Inches, Design Uniform Load 250 Pounds (A1200) 200 Pounds (A1400), Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
16 in |
|
Height |
4-7/16 in |
|
Width |
1-5/8 in |
ETIM Classification
ETIM
EC000022 Bracket for cable support system
|
Model |
Wall bracket |
|
Angle |
90-90 ° |
|
Material |
Steel |
|
Stainless steel, pickled |
N |
|
Surface protection |
Hot-dip galvanized |