text.skipToContent text.skipToNavigation

Catalog No. : S130E-CN

Description:  4 HOLE 1/2 IN ROUND BOX EXTENSION

UPC: 42269009523

Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices.

Round Extension Adapter, 18.3 Cubic Inches, 4-1/8 Inch Diameter, 1-5/8 Inch Deep, Hub Size 1/2 Inch, Silver, Aluminum, 4 Outlets, with Ground Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Precision-cast and machined surfaces permit safer wire pulling.
  • Clean cover edges provide good gasket sealing.

Descriptors

Category

Outlet box

Specifications

Number Of Outlet

5

Material

Aluminum

Color

Silver

Cubic Capacity

18.3 cu in

Knockouts

0

Classifications

Brand Name

Red Dot

Documents/Support Tools

Sales Drawing

Click here