text.skipToContent text.skipToNavigation

Catalog No. : S110BRCN

Description:  OUTDOOR RND BOX 5X1/2IN HOLE BRONZE

UPC: 42269337503

Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices.

Round Outlet Box, 16 Cubic Inches, 4-1/8 Inch Diameter, Hub Size 1/2 Inch, Bronze, Aluminum, with 5 Outlets, Four on the Sides and One in Back, with Ground Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Precision-cast and machined surfaces permit safer wire pulling.
  • Clean cover edges provide good gasket sealing.

Descriptors

Category

Weatherproof boxes

Specifications

Material

Cast Aluminum

Color

Bronze

Cubic Capacity

16 cu in

Knockouts

Yes

Classifications

Brand Name

Red Dot

Standard

CSA 18685
CSA 18685

ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Round

Construction type

Device connection box (round/square)

Equipped with

None

Diameter

4.125 inch

Mounting switching equipment

Screwing

Pipe locking

N

Pipe locking optional

Y

Inlet from the rear

Y

Material

Aluminium

Surface protection

Other

Cover model

None

Documents/Support Tools

Sales Drawing

Click here