text.skipToContent text.skipToNavigation

Catalog No. : S110BKCN

Description:  OUTDOOR RND BOX 5X1/2IN HOLE BLACK

UPC: 42269010987

Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices.

Round Outlet Box, 16 Cubic Inches, 4-1/8 Inch Diameter, Hub Size 1/2 Inch, Black, Aluminum, with 5 Outlets, Four on the Sides and One in Back, with Ground Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Weatherproof boxes

Type

Round Boxes and Covers

Specifications

Number Of Outlet

5

Material

Aluminum

Color

Black

Cubic Capacity

16 cu. in.

Classifications

Brand Name

Red Dot

Documents/Support Tools

Sales Drawing

Click here