text.skipToContent text.skipToNavigation

Catalog No. : S100BKCN

Description:  OUTDOOR RECT BOX 3X1/2 HOLE BLACK

UPC: 42269010970

Protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations.

Single Gang Universal Standard Outlet Box, 18.3 Cubic Inches, Length 4-9/16 Inches, Width 2-13/16 Inches, Depth 2 Inches, Hub Size 1/2 Inch, Black, Aluminum Alloy, 3 Outlets, with Mounting Lugs, Two Closure Plugs and Ground Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Weatherproof boxes

Type

Device Boxes, Covers & Accessories

Special Features

Clean cover edges help provide good gasket sealing

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations

Specifications

Number Of Outlet

3

Material

Aluminum

Color

Black

Cubic Capacity

18.3 cu. in.

Classifications

Brand Name

Red Dot

Dimensions

Size

1/2 in

Documents/Support Tools

Sales Drawing

Click here