Catalog No. : S1002-G
Description: PVC CTD BLANK COVER 2GANG STEEL GRY
UPC: 704508404093
PVC Coated Blank Cover, 2 Gang, Steel, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
Material |
Steel |
Finish |
PVC Coated |
Color |
Gray |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
Shape |
Square |
Type of fastening |
Screwing |
Model |
Blind cover |
Colour |
Grey |
With connection cable |
N |
Documents/Support Tools
Sales Drawing |