Alternate Catalog No. : RXM 8 C-OP
Catalog No. : RXM8C-OP
Description: ALUM INSUL BUS CONN NO2-1000 8
UPC: 783786746972
Aluminum Flood-Seal Multi-Port EPDM Rubber Insulated Bus Connector, #2-1000 kcmil, Aluminum and Copper, 8 Outlets, Connector - 14-1/2 inch x 2 inch x 2-5/8 inch. Includes (16) Tin Plated 7/8-14 x 1-5/16 inch Screws, (8) Rockets, (8) Cap Liners, and (16) Orange Plugs and Grease._.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Flood-Seal EPDM Insulating Rockets Field Tested in More than 10 Million Applications.
- 6061-T6 Aluminum Connector Construction Provides High Strenth and High Conductivity.
- Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors from #2 Solid to 1000 kcmil.
- Ball-Bottom Screws Support the Widest Conductor Range and Aid in Breaking UP Aluminum Oxide.
- EPDM Rubber Cap is Easy to Find, Prevents Accidental Removal and can be Easily Removed with Pliers.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
Direct Burial, Handhole, Pedestal or Overhead Applications |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 SOL to 1000 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14.184 inch |
Documents/Support Tools
|
SDS |