text.skipToContent text.skipToNavigation

Alternate Catalog No. : RXM 8 C-OC

Catalog No. : RXM8C-OC

Description:  AL INS BUS CONN No2-1000 8 COND

UPC: 783786746965

Aluminum Flood-Seal Multi-Port EPDM Rubber Insulated Bus Connector, #2-1000 kcmil, Aluminum and Copper, 8 Outlets, Connector - 14-1/2 inch x 2 inch x 2-5/8 inch. Includes (16) Tin Plated 7/8-14 x 1-5/16 inch Screws, (8) Rockets, (8) Cap Liners, and (16) Orange Plugs and Grease
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Insulating Rockets Field Tested in More than 10 Million Applications.
  • 6061-T6 Aluminum Connector Construction Provides High Strenth and High Conductivity.
  • Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors from #2 Solid to 1000 kcmil.
  • Ball-Bottom Screws Support the Widest Conductor Range and Aid in Breaking UP Aluminum Oxide.
  • EPDM Rubber Cap is Easy to Find, Prevents Accidental Removal and can be Easily Removed with Pliers.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Oxide Inhibitor

Application

Direct Burial, Handhole, Pedestal or Overhead Applications

Specifications

Connection

Mechanical

Conductor Range

#2 SOL to 1000 kcmil

Number Of Conductors

8

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

14.184 inch

Documents/Support Tools

SDS

Click here