Alternate Catalog No. : RXM 6 C-OC
Catalog No. : RXM6C-OC
Description: AL INS BUS CONN, NO12-350 6 COND
UPC: 783786746927
Aluminum Flood-Seal Multi-Port EPDM Rubber Insulated Bus Connector, #2-1000 kcmil, Aluminum and Copper, 6 Conductor, includes Screws, Rockets, Caps and Orange Plugs. 10.875 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Flood-Seal EPDM Insulating Rockets Field Tested in More than 10 Million Applications.
- 6061-T6 Aluminum Connector Construction Provides High Strenth and High Conductivity.
- Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors from #2 Solid to 1000 kcmil.
- Ball-Bottom Screws Support the Widest Conductor Range and Aid in Breaking UP Aluminum Oxide.
- EPDM Rubber Cap is Easy to Find, Prevents Accidental Removal and can be Easily Removed with Pliers.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor, Orange Caps |
|
Application |
Direct Burial, Handhole, Pedestal or Overhead Applications |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 SOL to 1000 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.875 inch |
Documents/Support Tools
|
SDS |