text.skipToContent text.skipToNavigation

Catalog No. : RXL31BAAGWNSP

Description:  D.CST EXIT EDGLT GRN SP

UPC: 787321128063

Exit Sign, single face, universal mount, Housing Colour: brushed aluminum, Trim Option: angular, Legend Colour: green, Panel Colour: white, Arrows/Chevron Direction: no arrows/chevrons, self-powered, 120 to 347VAC, Battery Type: nickel-cadmium, Battery Run Time (M inimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting