Catalog No. : RWSR
Description: RETRACTABLE WORK SURF REC - BLACK
UPC: 34481009849
With the variety of electronics and powered devices today, convenient power outlets in the home and office are critical. While phone chargers, laptops, appliances and other devices are typically located on work surfaces, outlets are often located underneath the work surface, along the wall or on the floor. Repeatedly accessing these outlets is an inconvenience and poses safety hazards.
- Provides easy access to a power outlet, simply pull up the receptacle to plug in a device.
- Provides easy access to a power outlet, simply pull up the receptacle to plug in a device
- 6 Feet cord plugs into an existing floor or wall outlet
- 6 feet cord plugs into an existing floor or wall outlet.
- Receptacle remains hidden below work surface when not in use
- Hole saw included for fast, easy installation in most surfaces
- Compact design occupies minimal space both when recessed and while in use
- Rotated receptacle orientation accommodates oversized power adapters
- Locking collar secures assembly to work surface
- Integral grip makes it easy to pull up the receptacle
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Provides easy access to a power outlet, simply pull up the receptacle to plug in a device |
|
Application |
Provides a retractable receptacle which allows easy access to power outlet. |
Specifications
|
Material |
Polycarbonate |
|
Color |
Black |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
Carlon |
|
Standard |
UL E340129 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E340129 | N/A | IYNC | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |