text.skipToContent text.skipToNavigation

Alternate Catalog No. : RU 5

Catalog No. : RU5

Description:  INSULATOR COND SIZE 4 1/0 STR

UPC: 783786746545

Flood-Seal Insulator only, EPDM Rubber, Fits conductor size 4-1/0 Aluminum Stranded, 4-1/0 ACSR, length 3-13/16 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts

Descriptors

Category

Electrical terminals

Special Features

Flood-Seal insulators ensure a watertight seal on the pin as well as around the Aluminum cable insertion. Also rated up to 600 V.

Application

For use on Aluminum Secondary Conductors Connected to Copper Clamp-Type Bushings.

Specifications

Connection

Compression

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Wire Size

#4 to 1/0 STR AL AWG , #4 to 1/0 ACSR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here